Product  K80LGRYPQ

LED Signal Light

Order number: 3077592

Alternative order number : 77592

    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Operating voltage 18…30 VDC
    • Protection class IP67
#

General data

EAN 662488775926
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 318 g

Technical Data

Design Dome
Operating voltage 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Yellow
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top