Product  BI1U-EG05-AP6X

Inductive Sensor

Order number: 4602116
    • M5 × 0.5 threaded barrel
    • Stainless steel, 1.4427 SO
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • Large switching distance
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101339567
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 30 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4427 SO
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top