Product  PS510-25V-04-2UPN8-H1141

Pressure Sensor

Relative Pressure: -1…25  Bar

Order number: 100001701
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Metal measuring cell
    • Pressure range -1…25 bar relative
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link SSP4.1.1
    • Process connection G1/4″ male thread
    • Connector device, M12 × 1
#

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top