Product  T186EQ

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3033420

Alternative order number : 33420

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488334208
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 34 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

100042125

Connectivity accessories

3095384
6901322
6821322
6634164
7030632

Functional accessories

6834112
100003349

Select Country

Turck worldwide

to top