Product  VS2RN5RQ

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Miniature Sensor

Order number: 3063098

Alternative order number : 63098

    • Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • NPN switching output, dark operation
#

General data

EAN 662488630980
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 31 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+55 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

3095384
6901322
6821322
6634164
7030632

Functional accessories

6834112
100003349

Select Country

Turck worldwide

to top