Product  R58ACG1Q8

Photoelectric Sensor

Color Mark Sensor

With Switching Output

Order number: 3010220

Alternative order number : 10220

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • Threshold adjusted via 15-turn potentiometer
    • Light/dark operate adjusted via rotary switch
    • Emits green light for detection
    • Parallel scan field relative to the housing axis
    • Optics rotatable by 90°
    • Operating voltage: 10…30 VDC
    • PNP/NPN switching output
    • Switching behavior adjustable (NO/NC)
#

General data

EAN 662488102203
eCl@ss-Code (V5.1.4): 27270906 -/- Color mark sensor
Customs tariff number 85365019000
Country of origin CN
Weight 415 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Alloy Die-Cast, Black-finished
Ambient temperature -10…+50 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top