Product WSM WKM 461-0.5M/S101
Actuator and Sensor Cable
Extension Cable
Order number: UX17601- Right-angled 7/8" minifast male connector
- Right-angled 7/8" minifast female connector
- 7/8″ male connector, right angle, 4-pin
- 7/8″ female connector, right angle, 4-pin
- Flexlife cable
- TPE jacket, yellow, 4 × 16 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
- Flexlife and C-Track approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
| Cable length | 0.50 m |
| Ambient temperature | 5…+105 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |