Product  SLPCE14-1390P8

Safety Light Curtain

Emitter

Cascadable

Order number: 3083595

Alternative order number : 83595

    • Cable with M12 × 1 connector, 300 mm, 8-pin
    • Connection to cascadable nodes via DEE2R‐8…
    • Protection class IP65
    • Flat housing without blind zone
    • Scan code adjustable via DIP switch
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 1390 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488835958
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 1 g

Technical Data

Cable length 300.0  m
Construction size 26 x 28 x 1388 mm
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top