Product Q60BB6AF2000QPMA
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3072293Alternative order number : 72293
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488722937 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 140 g |