Product  QS18UPAQ

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3073159

Alternative order number : 73159

    • Operating voltage 12…30 VDC
    • Compact design
    • Pigtail with male 8 mm
    • Switching range adjustable via teach-in
    • Adjustable to retroreflective mode
    • Blind zone: 5 cm
    • Range: 50 cm
#

General data

EAN 662488731595
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 69 g

Technical Data

Cable length 0.150  m
Construction size 33.5 x 15 x 35 mm
Housing material Plastic, ABS
Ambient temperature -20…+60 °C
Protection class IP67

Select Country

Turck worldwide

to top