Product  PK01V-P13-2UP8X-V1141

Pressure Sensor

IO-Link with 2 PNP Transistor Switching Outputs

Order number: 100042125
    • Compact design
    • For pressure and vacuum monitoring
    • Rotatable sensor body
    • Display rotatable by 360°
    • Excellent EMC properties
    • 2 × PNP outputs, IO-Link
    • Pressure range -1…1 bar rel.
#

General data

EAN 4047101604870
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 53 g

Technical Data

Process connection G 1/8'' male thread
Housing material Plastic, ABS
Ambient temperature -10…+60 °C
Protection class IP65

Select Country

Turck worldwide

to top