Product  WKCV4.5T-20/TXL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6638337
    • Female M12, angled, 5-pin
    • Coupling nut/screw, stainless steel
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 20 m
#

Select Country

Turck worldwide

to top