Product  PT150PSIG-1003-I2-H1143/X

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6837491
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…150 psi relative
    • Pressure tip orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top