Product  RSSD-PSGS4M-4422-1.5M

Industrial Ethernet Cable

Connection Cable

Order number: 6636777
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
    • RoHS compliant
    • PNO compliant
    • UL
    • M8 male connector, straight
    • M12 male connector, straight, D-coded
    • Cable length: 1.5 m
#

Select Country

Turck worldwide

to top