Product  NI40-CP80-FZ3X2/S100

Inductive Sensor

With Increased Temperature Range

Order number: 13443
    • Rectangular, height 41 mm
    • Plastic, PBT‐GF30‐V0
    • Temperatures up to +100 °C
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Programmable connection (NC or NO)
    • Terminal chamber
#

Technical Data

Product type Inductive Sensor

EPLAN Electric P8

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top