Product  SM31RPDMHSQDP

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3035712

Alternative order number : 35712

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488357122
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 1 g

Select Country

Turck worldwide

to top