Product  T18SN6FF25 W/30

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3058388

Alternative order number : 58388

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

Technical Data

Product type Photoelectric Sensor

Select Country

Turck worldwide

to top