Product TN921-Q120L130-H1147
UHF Read/Write Device
Order number: 100001133- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in Singapore (SGP) at 920…925 MHz

Technical Data
| Product type | UHF Read/Write Device |

