Product WKC4.4T-2/TXO3701
Welding Spark Resistant Actuator and Sensor Cable
Connection Cable
Order number: 6635632- Female M12, angled, 4-pin
- Jacket material: PUR
- Jacket color: orange
- Resistant to welding sparks
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
- Halogen free (acc. to EN 50267-2-1)
- Free from silicone, PVC and LABS (acc. to PV3.10.7)
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

Technical Data
| Product type | Welding Spark Resistant Actuator and Sensor Cable |

