Product  LI2000P0-Q25LM0-IOLX3-H1141

Inductive Linear Position Sensor

IO-Link

Order number: 100012837
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Process value in 32-bit IO-Link telegram
    • 15…30 VDC
    • M12 × 1 male connector, 4-pin
#

Technical Data

Product type Inductive Linear Position Sensor

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top