Product PKG4Z-2-WSC4.4T/TEL
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6635841- Female Ø 8 mm, straight, 4-pin, snap-on, with pull-off protection
- Male M12, angled, 4-pin
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 2.0 m

General data
| EAN | 4047101600957 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |

