Product  TL50BLZR2QP

LED Signal Light

Tower Light

Order number: 3084794

Alternative order number : 84794

    • Plastic housing, black
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Red flashing (COL 1)
    • Operating voltage: 85…264 VAC
    • Flashing or alternating
    • Flashing function adjustable via terminal programming
#

General data

EAN 662488847944
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 327 g

Select Country

Turck worldwide

to top