Product NI5-M08-VN6X-V1141
Inductive Sensor
With Increased Switching Distance
Order number: 4603040- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, NPN output
- M8 x 1 male connector

General data
| EAN | 4047101412420 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 14 g |

