Product  TL50BLB1G2Y1R2Q

LED Signal Light

Tower Light

Order number: 3028228

Alternative order number : 28228

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Colors: Blue rotating (COL 1) / Green flashing (COL 2) / Yellow rotating (COL 3) / Red flashing (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488282288
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 204 g

Select Country

Turck worldwide

to top