Product  EC-FKDE4.5-0.5/16

Female Flange with Stranded Wires, Front-mounted

Order number: 6934609
    • M12 × 1 female receptacle
    • Protection class IP67
    • Stainless steel receptacle housing
    • Front panel mounting
    • Connected via stranded wires
    • 5-pin
    • Stranded wire length: 0.5 m
#

General data

EAN 4047101369366
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 34 g

Select Country

Turck worldwide

to top