Product  QS18VN6LPQ

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3061628

Alternative order number : 61628

    • Cable with male end, 4-pin, PVC, 150 mm, 8 mm
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488616281
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 27 g

Select Country

Turck worldwide

to top