Product PT30PSIG-2014-I2-DA91
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836838- Fully welded metal measuring cell
- Pressure range 0…30 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/8"-27 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101426137 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

