Product  SM31RLMHS

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3027626

Alternative order number : 27626

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Short response time 0.3 ms
    • Belonging emitter SM31ELMHS
    • Light/dark operation
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
#

General data

EAN 662488276263
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 145 g

Select Country

Turck worldwide

to top