Product  LX6RSRQ

Photoelectric Sensor

Switching Light Screen

Receiver

Order number: 3002680

Alternative order number : 02680

    • Cable with male end M12 × 1, 5-pin, 0.15 m
    • Protection class IP65
    • Scan field 143 mm
    • Minimum target size 5.6 mm
    • Operating voltage: 10 … 30 VDC
    • Programmable connection for reduced sensing range
    • 2 slot nuts including M5 screws for wall mounting included in the scope of delivery
#

General data

EAN 662488026806
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 309 g

Quick Start Guide

Select Country

Turck worldwide

to top