Product  M18TIP6E

Temperature sensor

Passive Infrared Sensor

With Analog Output

Order number: 3081126

Alternative order number : 81126

    • Connection via cable, 2 m
    • D:S ratio 6:1
    • Operating voltage 12…30 VDC
    • Measuring range adjustable via teach-in
    • Analog output 4…20 mA
    • PNP alarm output switches at the measuring range limit of 20 mA
    • Temperature measuring range 0…300 °C
#

General data

EAN 662488811266
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 85365019000
Country of origin US
Weight 294.83 g

Select Country

Turck worldwide

to top