Product  SM2A312LVAGQD

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3026865

Alternative order number : 26865

    • 1/2″ connector
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488268657
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 65 g

Select Country

Turck worldwide

to top