Product RSS-FSSD-841-0.5M
Industrial Ethernet Cable
Extension Cable
Order number: 6603725- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- M12 male flange, 8-pin
- Back panel mounting, Pg 9
- M12 male, straight, 8-pin
- Cable length: 0.5 m

General data
| EAN | 4047101035995 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 81 g |
| Network protocol | Ethernet |