Product K50RPTRXDQ
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3091004Alternative order number : 91004
- Protection class IP67
- Male M12 x 1, 4-pin
- Job light: red
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NC contact

General data
| EAN | 662488910044 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |

