Product  M12NLVQ5

Photoelectric Sensor

Retroreflective Sensor

Order number: 3078241

Alternative order number : 78241

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488782412
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Select Country

Turck worldwide

to top