Product  Q45VR2LV

Photoelectric Sensor

Retroreflective Sensor

Order number: 3035441

Alternative order number : 35441

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488354411
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365080000
Country of origin US
Weight 361 g

Select Country

Turck worldwide

to top