Product  KST-SB700

Mounting Accessories

Assembly Bell

For Round Cylinders

Order number: 69652
    • Mounting on round cylinders
    • Cylinder diameter 8…200 mm
    • Material: Metal A2 1.4301 (AISI 304)
#

General data

EAN 4047101114065
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin DE
Weight 16 g

Select Country

Turck worldwide

to top