Product RSSW 455-3M
PROFIBUS Cable
PVC Cable Jacket
Order number: U0343- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- End open
- M12 male connector, straight, reverse-keyed
- Cable length: 3.0 m

General data
| EAN | 4047101022674 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 260 g |
| Product series | M12 eurofast |
| Network protocol | PROFIBUS-DP |

