Product  K50LBXA1XPQP

LED Signal Light

Beacon

Order number: 3801115

Alternative order number : 801115

    • LED all-round visible
    • Individually controllable
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Monochrome: Blue (COL 1)
    • Cable with male end M12 x 1
    • Operating voltage 18…30 VDC
#

General data

EAN 662488008123
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 151 g

Select Country

Turck worldwide

to top