Product RSSW-RKSW-X2X-30M
PROFIBUS Cable
PUR Cable Jacket
Order number: 100048932- Jacket material: PUR
- Jacket color: violet
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use
- Halogen free
- RoHS compliant
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 30 m

General data
| EAN | 4047101651454 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1973 g |
| Network protocol | PROFIBUS-DP |

