Product DF-G3LIR-PS-Q5
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087689Alternative order number : 87689
- Cable with male end M12 × 1
- Long-wave infrared, 1450 nm for water detection
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488876890 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 90.72 g |

