Product  VSM4AP6CV50

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3013279

Alternative order number : 13279

    • Stainless steel housing V2A
    • Protection class IP67
    • Cable, 2 m, 3-wire
    • Lens, sapphire crystal glass
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488132798
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CH
Weight 28 g

Select Country

Turck worldwide

to top