Product  SMI30RN6RCQ

Opposed Mode Sensor (Receiver)

Order number: 3035276

Alternative order number : 35276

    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • NPN switching output, dark operation
#

General data

EAN 662488352769
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 163 g

Select Country

Turck worldwide

to top