Product K50BCLXWXP
LED Signal Light
Beacon
Order number: 3030085Alternative order number : 30085
- LED all-round visible
- Top and side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: White (COL 2)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488300852 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 185 g |

