Product IM12-DI03-1S-1NAM1T-0/24VDC
Isolating switching amplifier
1-channel
Order number: 7580052- Transistor output (≤ 10 kHz)
- NAMUR repeater
- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101420852 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 138 g |

