Product TL50GYRAKQ
LED Signal Light
Tower Light
Order number: 3801290Alternative order number : 801290
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Colors: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Parameterizable via IO-Link
- Beeper max. 92 dB

General data
| EAN | 662488009366 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 278 g |

