Product  SM2A312CQD

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3033730

Alternative order number : 33730

    • 1/2″ connector
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488337308
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 70 g

Select Country

Turck worldwide

to top