Product  SMA30SELQD

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3027286

Alternative order number : 27286

    • 7/8" connector, 3-pin
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency A, requires receivers with the same frequency
    • Operating voltage 10…30 VDC or 12…240 VAC
#

General data

EAN 662488272869
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 284.86 g

Select Country

Turck worldwide

to top