Product  Q45UR3BA63CKS

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3059428

Alternative order number : 59428

    • Switching output, PNP/NPN adjustable
    • NO/NC adjustable
    • Integrated temperature compensation
    • Blind zone: 5 cm
    • Range: 25 cm
#

General data

EAN 662488594282
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 480 g

Select Country

Turck worldwide

to top