Product  TL50HBRGAOSCQ

LED Signal Light

Tower Light

Order number: 3801700

Alternative order number : 801700

    • Plastic housing, gray
    • EMI and RFI immune
    • Protection class IP67
    • M12 × 1 male connector
    • Colors: Blue (COL 1) / Red (COL 2) / Green (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone max. 99 dB
#

General data

EAN 662488011840
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 295 g

Select Country

Turck worldwide

to top