Product  TL50BLGYWBR2Q

LED Signal Light

Tower Light

Order number: 3095127

Alternative order number : 95127

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Multicolor: Green (COL 1) / Yellow (COL 2) / White (COL 3) / Blue (COL 4) / Red flashing (COL 5)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488951276
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 266 g

Select Country

Turck worldwide

to top